IESNA:LM-63-2002
[TEST]P1445090
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-120W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 5
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21048
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 126.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2865 2864.5 2864.3 2866 2867.9 2870.7 2875.4 2880.8 2887.3 2895.5
2905.4 2917.8 2931.2 2946.3 2963.3 2982.7 3002.7 3023.8 3045.3 3067.6
3091.2 3114.9 3139 3164.6 3191 3219.7 3248.5 3279.9 3312.7 3346.7
3383.5 3421.7 3460.2 3501.5 3544.9 3588.7 3632.4 3677.9 3724.1 3770.4
3818.3 3867.9 3915.9 3960.4 4002.1 4043.1 4081.8 4118.1 4154.2 4192.3
4232.4 4274.8 4317 4365.1 4416.2 4468.1 4520 4571 4618.6 4668.6
4715.8 4756 4790.2 4825.3 4869.3 4917.3 4946.5 4951.5 4948.3 4894.2
4702.9 4322.1 3824.5 3343.4 2878.8 2191 1276.9 502.4 366.5 243.5
120.4 106.9 94.5 82.5 70 57.1 42.3 28.8 15.3 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2863.7 2863.7 2864.6 2866.9 2869.9 2873.9 2880.2 2886.7 2894.3
2904.6 2915.9 2929.2 2943.7 2960.7 2978.7 2998.3 3018.1 3039.8 3062.1
3085.9 3110.5 3135.3 3162 3190 3219 3250 3281.7 3314.8 3347.8
3382.3 3416.7 3451 3485.2 3520.2 3555.9 3590.7 3623.5 3655.3 3687.9
3722.5 3760.1 3802.5 3848.2 3896.2 3943.6 3993.9 4047.2 4103.5 4162.4
4224.4 4287.7 4352.8 4420.1 4486.1 4550.8 4614.1 4674.2 4731.5 4781.9
4830.9 4873 4909.5 4944.6 4978.3 5018.1 5060.6 5093.9 5104.5 5088.8
5031.5 4873 4572.4 4154.8 3688.5 3170.8 2497.3 1587.8 720.7 511.9
319.9 127.9 110.2 94.3 79.3 64.6 50.7 37.6 24.6 11.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2863.9 2863.7 2865 2867.5 2871.2 2876.2 2882.2 2890.4 2899.2
2909.7 2922.1 2935.3 2949.6 2965.2 2983.2 3003.4 3024.7 3045.9 3069.7
3094.2 3119.7 3146.4 3173.8 3201.7 3230.9 3260.4 3291.5 3323.1 3355.7
3388.6 3422.6 3455.8 3489.3 3523.3 3559.4 3594.1 3628.9 3662.4 3695.9
3729.7 3765.9 3804.1 3844.1 3886.9 3931.7 3979.5 4031.1 4083.8 4138.1
4194.7 4254.4 4315.8 4378.8 4445.7 4515.1 4585.9 4658 4728.7 4802.2
4874.8 4951.5 5026.9 5102.2 5175.3 5249.7 5319.9 5380 5436.4 5488.7
5521.9 5521.9 5474.3 5380 5226.1 4988.5 4628.9 4145.9 3544.4 2732
1692.4 801.4 577.1 356.2 135.2 102.1 78 59.1 40.8 21.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2864.3 2864.3 2865.2 2868.9 2873 2879.1 2887 2895.6 2904.7
2916.1 2929.6 2943.8 2959.8 2976.7 2994.6 3014.1 3034.9 3058.7 3084.8
3110.6 3137.8 3165.3 3194.6 3223.8 3254.3 3285.1 3316.2 3347.3 3379.5
3411.6 3446 3479.9 3512.7 3546.5 3582.3 3616.2 3649 3684 3718.1
3753 3789.5 3828.5 3870 3913.3 3958.3 4006.2 4054 4104.6 4157.3
4211 4267.1 4326.4 4390.5 4455.2 4523.1 4593.6 4664.5 4739.8 4815.2
4893.3 4972.3 5050.5 5129 5208.5 5289.4 5366.2 5437.4 5505.8 5562.6
5605.1 5626.9 5620.9 5588.5 5510.8 5356.9 5126.3 4749.1 4202.2 3476.8
2576.2 1632.7 731.5 536.6 347 157.5 124.8 93 57.8 30.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2864.8 2865.2 2867.1 2870.7 2876.2 2883.5 2891.7 2900.3 2911.4
2924.2 2937.7 2952.2 2968.3 2986.1 3006 3027.5 3050.1 3073.8 3098.8
3125.5 3153 3181.8 3212.9 3243.7 3274.9 3305.3 3335.8 3366.6 3397.8
3430.4 3462.7 3496.4 3530.7 3564 3596.6 3629.5 3662.9 3696.5 3730.1
3764.5 3801.4 3839.8 3882.4 3926.7 3971 4018.7 4067 4115.4 4167.3
4222.2 4275 4332.5 4389.3 4447.1 4505.1 4564.3 4622.9 4682 4740.3
4797.6 4852.2 4908.1 4963.6 5013.9 5064.3 5111 5148 5184 5203.5
5200.7 5177.6 5123.5 5033.4 4891.4 4721.8 4501.8 4207.6 3774.8 3171.3
2347.9 1372.2 588.8 424.6 270.3 115.9 85.3 65.4 46.8 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2865.9 2866 2868.6 2872.4 2878.9 2886.7 2894.3 2904.5 2915.8
2928.8 2942 2957.5 2974.3 2994.8 3015.7 3038.3 3063.5 3090 3117.1
3144.9 3175.2 3205.9 3237.5 3267.1 3297.1 3328.5 3360.5 3393.2 3426
3460 3495 3528 3561.2 3594.6 3628.5 3661.5 3691.9 3723.1 3756.4
3791.3 3829.1 3868.8 3909.2 3952.8 3998.5 4045.8 4095.3 4144.6 4194.8
4247.7 4299.7 4353.3 4403.4 4450.4 4495.8 4542.3 4587.5 4627.5 4662.6
4693.6 4718.1 4734.7 4747.7 4754.6 4759.2 4761.1 4751.8 4718.6 4657.6
4535.3 4346.6 4094.3 3795 3499.4 3207.1 2837 2273.2 1518.4 754.9
537.2 331.7 126.2 102.5 86.5 71.1 56.3 43 29.9 16.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2863.5 2864 2866.6 2870.7 2877.4 2885.5 2893.8 2903.9 2915.3
2928.1 2942 2958.1 2975.9 2996.6 3018.7 3042.9 3069.1 3096.7 3126.1
3156.1 3186.6 3217.7 3248.2 3277.1 3305.6 3335.2 3366.2 3399.3 3433.9
3471.3 3508.7 3545.1 3582 3619.5 3657.7 3696.5 3736.1 3776.5 3820
3866.7 3912.4 3955.5 3999.3 4043.5 4087.8 4129.3 4168.1 4206.4 4242.9
4277.9 4311.4 4342 4371.5 4402.3 4432.4 4463.2 4493.5 4523.5 4549.6
4571.4 4588.3 4599.9 4608 4611.5 4611.8 4599 4573.6 4511.1 4374.6
4157.9 3836.1 3493.4 3186.6 2931 2633.8 2112.1 1486.8 861.5 242
137.2 121.1 105 89 76.2 63.2 50.1 36.5 23.5 16.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2863.5 2864.5 2867.6 2871.9 2878.8 2886.7 2895.6 2905.8 2917.1
2929.6 2943.3 2959.7 2978.5 2998.6 3021.6 3046.9 3072.1 3100.1 3128.6
3158.9 3191.2 3224.4 3256.7 3288.7 3320.4 3352.3 3385.6 3417.9 3452
3487.8 3524 3559.3 3593.9 3628.2 3662.9 3696.8 3730.6 3763.2 3797.1
3833.6 3871.6 3912.8 3954 3996 4039.4 4086.5 4135.7 4185.9 4235.2
4286.3 4336.9 4388.8 4437.3 4484.2 4528.5 4571.9 4612.9 4650.6 4685.7
4716.7 4741.2 4761.6 4778.7 4789.3 4797.1 4798.5 4787 4759.7 4701
4591.8 4413.9 4153.7 3833.1 3500.9 3190.2 2861.7 2346.5 1662.7 978.9
301.1 150.2 124.2 107.1 89.9 74.3 59.3 45.9 33.1 23
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2864 2865.5 2869.1 2874.3 2880.4 2888.1 2896.8 2908 2920.5
2933.9 2948.4 2965.7 2984.8 3005.9 3028.7 3052.8 3078.9 3106.1 3134.4
3163.6 3193.9 3226 3259.1 3292.5 3325.5 3359.2 3392.7 3426 3461
3495.6 3532.4 3568.1 3603.2 3636.4 3669 3703.1 3738.7 3773.9 3808.9
3845.9 3884.5 3923.6 3966.3 4010.3 4054.6 4101.8 4150 4199.6 4248.6
4300.1 4351.7 4405 4458.7 4515.2 4569.4 4623.3 4678.8 4732.4 4785.1
4836.9 4890.1 4942.8 4993.6 5043.5 5092.1 5135.5 5172.5 5203 5222.4
5220.6 5186.8 5118.9 5006.1 4851.7 4646 4393.1 4077.3 3673.2 3099.7
2316.4 1624.6 932.9 246.5 145.6 114.2 82.9 62.8 45 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2864.8 2867 2870.8 2876.1 2882.6 2890.1 2899 2910.2 2923.4
2939.1 2955.3 2973.9 2993.5 3014.5 3037.5 3061.7 3087.5 3115.1 3143.6
3172.7 3204 3235 3266.4 3298 3330.2 3362.5 3394.2 3427.2 3459.2
3492.3 3527.3 3563 3599.2 3632.9 3668.4 3705.1 3741.8 3779.7 3817.9
3858.2 3898 3939.9 3983.3 4029 4076 4124.3 4174.6 4226.5 4278
4331.6 4386.4 4442.8 4501.2 4560.5 4623.3 4687.1 4755.1 4824 4894.7
4966.8 5040.3 5111.9 5182.2 5251.5 5314.4 5373.6 5423.5 5466.5 5497
5516.4 5515.5 5491.4 5422.1 5299.1 5110.1 4852.2 4467.1 3916.9 3173
2311.2 1624.9 938.6 253 161.5 134.6 107.3 80 50.1 34.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2865.1 2867.7 2871.9 2877.2 2884.9 2893.1 2902.8 2914.8 2927.9
2943.1 2959.9 2978.8 2999.4 3022.1 3045.6 3070.1 3095.9 3123.4 3151.2
3179.4 3208.6 3237.2 3267.5 3297 3328 3359.3 3390.5 3422.4 3454.9
3488.4 3522.6 3559 3593.2 3629.2 3666.5 3703.7 3742.6 3780.9 3818.7
3858.5 3897.5 3938.9 3981.9 4026.7 4073.3 4122 4171.5 4224 4277.9
4333.8 4391.1 4450 4511.1 4572.7 4635.4 4697.3 4758.3 4815.2 4866.9
4915.9 4968.2 5022.7 5073.6 5121.2 5165.6 5210.4 5248.8 5277.9 5283.4
5270.9 5240.4 5163.2 5036.6 4847.5 4545 4133.3 3639.2 3033 2222.4
1577.5 932.6 290.9 157.3 119.9 82.9 58.7 41.1 25.4 18
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2866.2 2868.8 2873.9 2880 2886.8 2894.9 2905.2 2917.3 2931.5
2946.1 2963.8 2983.3 3004.6 3026.7 3050.4 3076.5 3102.8 3129.7 3157.9
3186.2 3214.8 3243.4 3272.9 3303.1 3334.5 3366.4 3399.4 3434 3469.3
3505 3540.5 3576.6 3612.4 3649.9 3686.5 3724.2 3761.1 3796.4 3831.7
3870.2 3910.9 3952.5 3994.5 4040.7 4088.5 4141.1 4195.7 4254.8 4314.1
4372.9 4431.9 4491.8 4552.2 4610 4663.1 4707 4744 4777.3 4808.2
4836.4 4858.6 4874.8 4893.3 4910.4 4926.1 4932.1 4917.3 4890.1 4830
4709.8 4501.1 4165.9 3712.1 3199.1 2655.6 2040 1451.7 863.4 285
149 124.7 100.4 76.2 61.7 47.4 34.2 24.2 14.2 4.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2867.3 2871.1 2876.3 2882.7 2890 2898.9 2909.2 2921 2934.7
2949.7 2967.8 2987.5 3009 3031.2 3055.7 3081.3 3107.9 3134.3 3161.8
3188.9 3217 3245.5 3274.5 3305.3 3337.2 3371 3405.3 3442.2 3480.3
3519 3559.7 3601.2 3644.2 3686.2 3730.5 3775.2 3819.3 3864 3910.8
3958.9 4005.5 4051.7 4097.2 4141 4184.5 4228.9 4272.3 4311.1 4350.9
4391.9 4434.8 4476.3 4516 4554.7 4593.6 4629.8 4665.4 4699.2 4731
4759.2 4784.7 4810.6 4834.6 4858.6 4863.2 4830.9 4791.6 4726.4 4574
4313 3922.9 3442.8 2938.8 2433.1 1799.1 1137.9 477.7 198 126.8
108.1 89.5 76.2 63.9 52.9 40.5 27.4 19 10.6 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2868 2872.2 2878.2 2884.9 2892.7 2901.6 2912.1 2924.3 2938.4
2953.3 2971.3 2991.1 3012.2 3034.9 3058.7 3085.1 3112.1 3139.3 3167.2
3196.5 3227.1 3257.1 3288 3320 3353.1 3387.3 3422.6 3458.4 3495.6
3532.5 3569.3 3606.8 3643.8 3679.9 3716.2 3753.2 3789 3823.1 3858.8
3897.4 3940.2 3983.9 4029.1 4076 4124.8 4176.9 4233.3 4289.8 4348.5
4407.5 4466.3 4526 4585.6 4641.4 4692.2 4736.1 4776.3 4811.5 4843.4
4869.7 4890.1 4907.6 4926.1 4947.4 4961.2 4956.6 4934.9 4903.9 4834.6
4696.4 4463.2 4101.8 3655.8 3153 2582.8 1951.4 1392 832.7 274.7
148.7 123.9 99.1 74.5 60.1 45.6 32.4 22.9 13.5 4.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2868.5 2873.4 2879.2 2886.3 2894.9 2904 2915 2928 2942.1
2958 2975.4 2994.8 3016.5 3039.7 3065.3 3092.1 3120.6 3149.7 3179.5
3209.3 3241.1 3272.1 3305.4 3337.2 3371 3405.7 3439.4 3473.1 3506.8
3541.3 3577.2 3612.9 3648.4 3685 3721.8 3758.4 3796 3832.7 3869
3907.7 3947.4 3989.3 4033.5 4078.8 4125.7 4175.3 4226.8 4278.6 4331.2
4387.5 4443.4 4504 4564.1 4626.6 4689.4 4751.8 4816.1 4872.5 4923.3
4975.6 5031.5 5085.6 5133.7 5174.8 5212.7 5252.9 5283.4 5305.2 5302.4
5276 5218.7 5117.9 4973.7 4744.9 4392.9 3948.2 3414.4 2746.5 1910.5
1223.9 537.6 220.4 171.9 123.3 75.3 54 36.1 25.1 14.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2868.8 2873.3 2879.7 2887.3 2895.8 2905.3 2916.2 2928.6 2943
2958.9 2977.1 2997.7 3019.9 3044 3070.3 3099.6 3129.1 3159.3 3190.1
3222.2 3256.4 3289.7 3323.5 3356.6 3389.8 3423.2 3455.8 3490.6 3525.4
3561 3597.5 3633.4 3669 3704.4 3739.5 3774 3808.5 3845.2 3885
3925.4 3966.5 4010.4 4055.4 4101.5 4149.4 4195.7 4245.3 4294.6 4347
4401.4 4456.9 4516.2 4576.2 4638.6 4702.9 4769 4839.2 4908.5 4978.8
5052.3 5122.1 5191 5255.7 5319.5 5377.3 5429 5472.9 5502.5 5519.2
5519.6 5497.4 5440.1 5323.2 5138.3 4907.2 4589.1 4120.8 3470.3 2684.5
1907.6 1130.8 370.7 187.2 151.9 123.6 95.2 67 45.7 24.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2869.2 2874.1 2879.9 2887.6 2895.7 2905.1 2916 2928.4 2941.7
2957 2975.5 2996.5 3019.2 3044.3 3069.7 3098 3126.4 3156.3 3186.8
3219 3252.1 3286.3 3320.1 3355.9 3391.6 3427.9 3463.8 3500.8 3537.3
3573.3 3608.4 3643.9 3677.6 3710.2 3742.6 3775.7 3809.9 3844.3 3880.3
3916.9 3955.9 3996.3 4037.7 4081.5 4128.2 4177.7 4230 4284 4338.4
4393.8 4446.4 4500.5 4555 4610.9 4664.5 4718.1 4769.9 4820.7 4870.6
4917.3 4963.1 5011.2 5059.7 5104.1 5146.6 5184.5 5207.2 5209.5 5191.9
5153.5 5085.1 4991.8 4851.7 4666.8 4434.8 4135.7 3727.9 3171.1 2437.3
1719.2 1001.1 294.7 162 132.2 102.3 72.5 53.7 36.7 25.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2869.4 2873.7 2879.5 2886.5 2894.1 2903.5 2913.9 2926.3 2938.8
2954.1 2972 2992.7 3015.1 3038.9 3064.4 3091.8 3120.6 3151.2 3182.2
3214.8 3248.7 3283.8 3318.6 3353 3386.5 3422.4 3457.4 3493.7 3530.7
3568.6 3606.2 3641.5 3676.8 3709.9 3743 3773.5 3804.3 3836.8 3869.6
3905.7 3942.5 3984.5 4032.4 4081 4131.2 4178.7 4229.9 4283 4336.7
4391.3 4443.3 4494.8 4542.2 4586.3 4626.1 4662.2 4696.4 4726 4751.8
4771.7 4787 4796.2 4803.2 4805.5 4800.4 4783.7 4744.5 4687.6 4592.9
4433.7 4185.4 3864.8 3541.7 3242.9 2899.4 2388 1684.3 980.6 280
150.5 127.5 111.3 95.2 79.1 64.3 50.4 37.5 25.8 14.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2866.5 2871.5 2877.3 2883 2890.4 2899.1 2909.7 2921 2933.6
2949.3 2967.6 2989.1 3011.3 3034.5 3060.1 3088.6 3117.7 3148.4 3179.5
3211.7 3245.1 3277 3308.7 3339.7 3371.6 3404 3437.1 3473.4 3512.6
3552.2 3591.9 3628 3664.2 3700.7 3737.8 3774.9 3815.7 3859.1 3904.4
3951.3 4001.1 4050.9 4098.8 4141.7 4181 4220.6 4259 4293.6 4325.2
4356.4 4387.7 4419.6 4450.3 4481.5 4510.6 4538.3 4564.4 4588.7 4606
4618.4 4631.7 4640.9 4642.3 4637.7 4620 4579.8 4511.9 4384.2 4152.2
3819.3 3458 3168.4 2925.6 2616.7 2055 1300.6 588.3 429.2 275
120.7 104.4 91.4 78.4 65.2 51.4 38.5 25.6 12.7 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2866.4 2870.4 2875.1 2881 2887.1 2895.6 2905 2916.1 2928.8
2943.4 2961.3 2981.6 3003.5 3026.2 3050.8 3077.4 3106.4 3135.4 3165.5
3197 3230.9 3263.8 3297.3 3330.1 3363.5 3397 3431.4 3466.1 3501.3
3537.7 3573.3 3607.2 3639.7 3672.4 3702.5 3730.7 3761.8 3794.4 3827.8
3863.8 3904.5 3948.5 3996.9 4045.6 4094.2 4142.9 4193.5 4245.4 4299
4352.8 4406.6 4455.3 4502.6 4548.7 4590.8 4628.4 4660.3 4689 4713.9
4733.8 4748.2 4760.6 4769.9 4774 4769 4753.7 4712.6 4645.1 4529.8
4333.8 4055.6 3731.3 3428.1 3129 2770 2220.1 1496.7 742.8 525.7
326.9 128.2 106.2 90.9 75.4 60.5 46.7 33.5 20.3 7.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2866.1 2869.1 2873.2 2878.7 2884.4 2891.3 2900.2 2911 2923.4
2936.3 2951.8 2970.6 2991.5 3013.3 3036 3060.7 3087.7 3115.3 3144.9
3174.3 3204.5 3235 3268.1 3301.6 3333.9 3365.8 3398.5 3431.3 3464.6
3497.4 3531.5 3565 3599.6 3633 3666.7 3699.1 3732.5 3765.4 3801.7
3839.3 3879 3918.7 3961.3 4005.1 4053.5 4104.5 4157.7 4210.2 4262.6
4315.1 4369.7 4425.2 4480.5 4537 4589.4 4644.6 4700.1 4750.9 4802.2
4857.2 4909.9 4960.3 5011.2 5058.8 5101.8 5139.7 5171.6 5190.1 5182.7
5147.5 5085.1 4991.8 4836.4 4639.5 4397.9 4094 3700.7 3167.1 2418.1
1481.3 659.4 471 296.5 121.9 91 70 51.9 41.8 31.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2865.2 2867.2 2870.4 2875 2880.4 2886 2893.4 2902.4 2913.2
2925.6 2940 2955.5 2973.5 2993.3 3015.9 3039.6 3064.3 3090 3116.8
3144.4 3173.7 3203.3 3234.5 3265.5 3296.7 3326.8 3357.9 3391.3 3424.4
3458.1 3492.4 3528.8 3564.8 3600.7 3636 3670.6 3706 3742.3 3777.9
3813.7 3852.5 3895 3938.6 3984.5 4032.6 4082.8 4134 4186.8 4241.2
4298.2 4357.9 4418.9 4482.6 4549.4 4618 4689 4761.1 4832.7 4904.9
4979.7 5056.5 5133.7 5210.9 5285.7 5354.6 5419.3 5481.3 5538.1 5579.7
5606.5 5612.1 5589 5520.6 5390.2 5190.1 4893.3 4433.9 3744.5 2883.5
1953.5 1010.8 348.3 255.5 163.9 137.1 108.2 74.2 37.5 28.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2864.6 2865.7 2867.7 2871.2 2875.9 2881.3 2888 2895.5 2904.6
2915.1 2928.4 2943 2958.3 2975.4 2995.1 3017.1 3040.4 3064.5 3090.3
3116.9 3144.6 3172.7 3201.6 3230.8 3261 3291.6 3323.1 3355.5 3387.9
3421 3454.8 3489.4 3524.8 3560.1 3596.7 3633.5 3668.4 3704.8 3740.9
3776.8 3813.9 3853.7 3895.7 3941.8 3989.8 4042.5 4096.3 4150.2 4207.3
4264.5 4325.9 4389 4452.6 4521.1 4589.5 4659.4 4730.1 4802.7 4876.7
4952.9 5027.3 5101.8 5177.1 5250.6 5324.6 5395.8 5458.6 5503 5547.4
5573.3 5558.5 5483.6 5378.2 5215.5 4912.2 4496.9 3996.5 3355.6 2452.9
1358.9 603.9 435 278.9 122.7 93.7 72.8 53.6 43.1 32.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2863.7 2864.3 2866.1 2869.1 2872.5 2877 2883 2889.7 2898.3
2908.8 2920.4 2934.5 2949.3 2966.2 2985.5 3006.3 3028.1 3050.3 3074
3098.4 3123.9 3150.1 3178.7 3208.1 3239.2 3271.1 3303.4 3336 3369.4
3403.5 3438.3 3471.4 3506.6 3542.5 3578.4 3612.8 3646.1 3678.5 3711.2
3746.4 3786.3 3829.2 3874.8 3922.9 3972.6 4023.8 4079.5 4136.3 4196.6
4259.5 4323.8 4391.1 4456 4523.1 4588.1 4652 4713.5 4768.5 4817.9
4865.6 4913.6 4960.3 4997.8 5026.4 5061.6 5109.6 5141.5 5145.2 5119.3
5056.9 4903 4597.3 4166.7 3685.6 3147.7 2465.8 1589.5 747.7 530.1
332.1 134.1 110.3 94.4 79 63.3 48.8 35.6 22.5 9.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2865 2864.5 2864.3 2866 2867.9 2870.7 2875.4 2880.8 2887.3 2895.5
2905.4 2917.8 2931.2 2946.3 2963.3 2982.7 3002.7 3023.8 3045.3 3067.6
3091.2 3114.9 3139 3164.6 3191 3219.7 3248.5 3279.9 3312.7 3346.7
3383.5 3421.7 3460.2 3501.5 3544.9 3588.7 3632.4 3677.9 3724.1 3770.4
3818.3 3867.9 3915.9 3960.4 4002.1 4043.1 4081.8 4118.1 4154.2 4192.3
4232.4 4274.8 4317 4365.1 4416.2 4468.1 4520 4571 4618.6 4668.6
4715.8 4756 4790.2 4825.3 4869.3 4917.3 4946.5 4951.5 4948.3 4894.2
4702.9 4322.1 3824.5 3343.4 2878.8 2191 1276.9 502.4 366.5 243.5
120.4 106.9 94.5 82.5 70 57.1 42.3 28.8 15.3 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
